For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
RIL ED - Reducing adapters, long
Bill of material
RIL NW 32 40 ED
DES
Identifier
RIL NW 32 40 ED
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
25 mm
G1
Thread G1
G 1.1/4" -11
G2
Thread G2
G 1.1/2" -11
D3
Diameter D3
49.9 mm
I1
Length I1
20 mm
I2
Length I2
28.5 mm
L
Length L
60 mm
SW
Width across flats SW
60 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.